AD669
PRODUCTIONMonolithic 16-Bit DACPORT
- Part Models
- 8
- 1ku List Price
- Starting From $30.96
Overview
- Complete 16-Bit D/A Function
On-Chip Output Amplifier
High Stability Buried Zener Reference - Monolithic BiMOS II Construction
- ± LSB Integral Linearity Error
- 15-Bit Monotonic over Temperature
- Fast 40 ns Write Pulse
- Microprocessor Compatible
16-Bit Parallel Input
Double-Buffered Latches - Unipolar or Bipolar Output
- Low Glitch: 15 nV-s
- Low THD+N: 0.009%
- MIL-STD-883 Compliant Versions Available
The AD669 DACPORT® is a complete 16-bit monolithic D/A converter with an on-board reference and output amplifier. It is manufactured on Analog Devices' BiMOS II process. This process allows the fabrication of low power CMOS logic functions on the same chip as high precision bipolar linear circuitry. The AD669 chip includes current switches, decoding logic, an output amplifier, a buried Zener reference and double-buffered latches.
The AD669's architecture insures 15-bit monotonicity over temperature. Integral nonlinearity is maintained at ±0.003%, while differential nonlinearity is ±0.003% max. The on-chip output amplifier provides a voltage output settling time of 10 ms to within 1/2 LSB for a full-scale step.
Data is loaded into the AD669 in a parallel 16-bit format. The double-buffered latch structure eliminates data skew errors and provides for simultaneous updating of DACs in a multi-DAC system. Three TTL/LSTTL/5 V CMOS compatible signals control the latches: CS, L1 and LDAC.
The output range of the AD669 is pin programmable and can be set to provide a unipolar output range of 0 V to +10 V or a bipolar output range of -10 V to +10 V.
The AD669 is available in seven grades: AN and BN versions are specified from -40°C to +85°C and are packaged in a 28-pin plastic DIP. The AR and BR versions are specified for -40°C to +85°C operation and are packaged in a 28-pin SOIC. The SQ version is specified from -55°C to +125°C and is packaged in a hermetic 28-pin cerdip package. The AD669 is also available compliant to MIL-STD-883. Refer to the AD669/883B data sheet for specifications and test conditions.
PRODUCT HIGHLIGHTS
- The AD669 is a complete voltage output 16-bit DAC with voltage reference and digital latches on a single IC chip.
- The internal buried Zener reference is laser trimmed to 10.000 volts with a ±0.2% maximum error. The reference voltage is also available for external applications.
- The AD669 is both dc and ac specified. DC specs include ±1 LSB INL error and ±1 LSB DNL error. AC specs include 0.009% THD+ N and 83 dB SNR. The ac specifications make the AD669 suitable for signal generation applications.
- The double-buffered latches on the AD669 eliminate data skew errors while allowing simultaneous updating of DACs in multi-DAC systems.
- The output range is a pin-programmable unipolar 0 V to +10 V or bipolar –10 V to +10 V output. No external components are necessary to set the desired output range.
- The AD669 is available in versions compliant with MIL-STD-883. Refer to the Analog Devices Military Products Databook or current AD669/883B data sheet for detailed specifications.
Documentation
Data Sheet 1
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD669ANZ | 28-Lead PDIP | ||
| AD669ARZ | 28-Lead SOIC (Wide) | ||
| AD669ARZ-REEL | 28-Lead SOIC (Wide) | ||
| AD669BNZ | 28-Lead PDIP | ||
| AD669BRZ | 28-Lead SOIC (Wide) | ||
| AD669BRZ-REEL | 28-Lead SOIC (Wide) | ||
| AD669SQ | 28-Lead CerDIP | ||
| AD669SQ/883B | 28-Lead CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2025 - 25_0083 Qualification of Wafer Fabrication Site at Analog Devices Camas WA for BIMOS Products |
||
| AD669ANZ | PRODUCTION | |
| AD669ARZ | PRODUCTION | |
| AD669ARZ-REEL | PRODUCTION | |
| AD669BNZ | PRODUCTION | |
| AD669BRZ | PRODUCTION | |
| AD669BRZ-REEL | PRODUCTION | |
| AD669SQ | ||
| AD669SQ/883B | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD669ANZ | PRODUCTION | |
| AD669BNZ | PRODUCTION | |
|
Jul 11, 2012 - 12_0142 AD669 Improved ESD Performance |
||
| AD669ANZ | PRODUCTION | |
| AD669ARZ | PRODUCTION | |
| AD669ARZ-REEL | PRODUCTION | |
| AD669BNZ | PRODUCTION | |
| AD669BRZ | PRODUCTION | |
| AD669BRZ-REEL | PRODUCTION | |
| AD669SQ | ||
| AD669SQ/883B | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD669ANZ | PRODUCTION | |
| AD669BNZ | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD669SQ | ||
| AD669SQ/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD669SQ | ||
| AD669SQ/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD669SQ | ||
| AD669SQ/883B | PRODUCTION | |
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| AD669SQ/883B | PRODUCTION | |
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| AD669SQ/883B | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5760 | PRODUCTION | Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC |
| AD5761R | PRODUCTION | Multiple Range, 16-Bit, Bipolar Voltage Output DACs with 2 PPM/⁰C Reference |
| AD5541A | PRODUCTION | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC in 8-lead 3 mm × 3 mm LFCSP |
| AD5542A | PRODUCTION | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC™ in 10-lead LFCSP, 16-lead 3 mm x 3 mm LFCSP, and 16-lead TSSOP |
| AD5570 | PRODUCTION | True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool