AD6657A

RECOMMENDED FOR NEW DESIGNS

65MHz Bandwidth Quad IF Receiver

Viewing:

Part Details

  • 11-bit, 200 MSPS output data rate per channel 
  • Performance with NSR enabled
    - SNR: 75.5 dBFS in 40 MHz band to 70 MHz at 185 MSPS
    - SNR: 73.7 dBFS in 60 MHz band to 70 MHz at 185 MSPS
    - SNR: 70.0 dBFS in 65 MHz band to 70 MHz at 185 MSPS 
  • Performance with NSR disabled
    - SNR: 66.5 dBFS to 70 MHz at 185 MSPS
    - SFDR: 89 dBc to 70 MHz at 185 MSPS 
  • Integrated noise shaping requantizer 
  • Low power: 1.2 W at 185 MSPS 
  • 1.8 V analog supply operation 
  • 1.8 V LVDS (ANSI-644 levels) output 
  • 1-to-8 integer clock divider 
  • Internal ADC voltage reference
  • 1.75 V p-p analog input range (programmable to 2.0 Vp-p)
  • See data sheet for additional features
AD6657A
65MHz Bandwidth Quad IF Receiver
AD6657A Functional Block Diagram AD6657A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD6657A IBIS Model 1


Evaluation Kits

EVAL-AD6657A

AD6657A Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD6657A.

EVAL-AD6657A
AD6657A Evaluation Board

Latest Discussions

Recently Viewed