AD607

PRODUCTION

Low Power Mixer/AGC/RSSI 3V Receiver IF Subsystem

Viewing:

Overview

  • Complete Receiver-on-a-Chip: Monoceiver® Mixer
    −15 dBm 1 dB Compression Point
    −8 dBm Input Third Order Intercept
    500 MHz RF and LO Bandwidths
  • Linear IF Amplifier
    Linear-in-dB Gain Control
    Manual Gain Control
  • Interfaces to AD7013 and AD7015 Baseband Converters
  • Quadrature Demodulator
    On-Board Phase-Locked
    Quadrature Oscillator
    Demodulates IFs from 400 kHz to 12 MHz
    Can Also Demodulate AM, CW, SSB
  • Low Power
    25 mW at 3 V
    CMOS Compatible Power-Down
AD607
Low Power Mixer/AGC/RSSI 3V Receiver IF Subsystem
AD607 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD607

AD607 Evaluation Board

Product Details

EVAL-AD607EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, frequency detector input, MGC input, IF output, power up and I/Q output connections with single ended setups are featured. Access to the +3V/8 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.92 to +5.5V.

EVAL-AD607
AD607 Evaluation Board

Latest Discussions

Recently Viewed