AD594

NOT RECOMMENDED FOR NEW DESIGNS

Type J Thermocouple Amplifier with Cold Junction Compensation

Viewing:

Overview

  • Pretrimmed for Type J (AD594) or Type K (AD595) Thermocouples
  • Can Be Used with Type T Thermocouple Inputs
  • Low Impedance Voltage Output: 10 mV/°C
  • Built-In Ice Point Compensation
  • Wide Power Supply Range: +5 V to ±15 V
  • Low Power: <1 mW typical
  • Thermocouple Failure Alarm
  • Laser Wafer Trimmed to 1°C Calibration Accuracy
  • Setpoint Mode Operation
  • Self-Contained Celsius Thermometer Operation
  • High Impedance Differential Input
  • Side-Brazed DIP or Low Cost Cerdip
AD594
Type J Thermocouple Amplifier with Cold Junction Compensation
AD594-595-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8494 PRODUCTION Full J-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed