AD5737

NOT RECOMMENDED FOR NEW DESIGNS

Quad Channel, 12-Bit, Serial Input, 4-20mA Output DAC with Dynamic Power Control and HART Connectivity

Viewing:

Overview

  • 12-Bit Resolution and Monotonicity
  • Dynamic Power Control for Thermal Management or external PMOS mode
  • IOUT Range: 0mA-20mA, 4mA–20mA or 0mA–24mA ±0.1% (TUE) Maximum
  • User programmable Offset and Gain
  • On-Chip Diagnostics
  • On-Chip Reference: ±10 ppm/°C maximum
  • −40°C to +105°C Temperature Range

The AD5737 is a quad-channel current output DAC that operates with a power supply range from 10.8 V to 33 V. On-chip dynamic power control minimizes package power dissipation by regulating the voltage on the output driver from 7.4 V to 29.5 V using a dc-to-dc boost converter optimized for minimum on-chip power dissipation.

Each channel has a corresponding CHART pin so that HART signals can be coupled onto the current output of the AD5737.

The AD5737 uses a versatile 3-wire serial interface that operates at clock rates of up to 30 MHz and is compatible with standard SPI, QSPI™, MICROWIRE®, DSP, and microcontroller interface standards. The serial interface also features optional CRC-8 packet error checking, as well as a watchdog timer that monitors activity on the interface.

For a 16 bit equivalent solution, look at the AD5757. For a voltage and current configurable version, see the AD5755, AD5755-1 or AD5735.

Product Highlights

  1. Dynamic power control for thermal management.
  2. 12-bit performance.
  3. Quad channel.
  4. HART compliant.

Applications

  • Process control
  • Actuator Control
  • PLCs
  • HART Network Connectivity

AD5737
Quad Channel, 12-Bit, Serial Input, 4-20mA Output DAC with Dynamic Power Control and HART Connectivity
AD5735-fbl AD5737-pc
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
Digital Isolators 3
ADUM1410 PRODUCTION Quad-Channel Digital Isolators
ADUM1411 PRODUCTION Quad-Channel Digital Isolator
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
Switching Regulators & Controllers 2
ADP2302 PRODUCTION 2A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
ADP2303 PRODUCTION 3A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
Voltage References 3
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR02 PRODUCTION Ultracompact, Precision 5.0 V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD5757

AD5757 Evaluation Board

Product Details

The EVAL-AD5757SDZ is no longer available to order. The AD5755-1 Evaluation Board is the recommended replacement.

The Evaluation board for the AD5757 contains a SDP connection and software allowing the AD5757 to be controlled from a SDP board.

EVAL-AD5757
AD5757 Evaluation Board

Latest Discussions

Recently Viewed