AD5664
PRODUCTION2.7 V to 5.5 V, 450 µA, Rail-to-Rail Output, Quad, 16-Bit nanoDAC®
- Part Models
- 6
- 1ku List Price
- Starting From $7.27
Overview
- Low power quad nanoDACs: 16 Bits
- Relative Accuracy: ±12 LSBs max
- Guaranteed monotonic by design
- 10-lead MSOP and 3mm × 3mm LFCSP_WD package
- 2.7 V to 5.5 V power supply
- Power-on reset to zero
- Per channel power-down
- Serial interface, up to 50MHz
The AD5624 / AD5664, members of the nanoDAC® family, are low power, quad, 12-, 16-bit buffered voltage-out DACs that operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design.
The AD5624 / AD5664 require an external reference voltage to set the output range of the DAC. The part incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V and remains there until a valid write takes place. The parts contain a power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode.
The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is 2.25 mW at 5 V, going down to 2.4 μW in power-down mode.
The AD5624 / AD5664 on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The AD5624/AD5664 use a versatile 3-wire serial interface that operates at clock rates up to 50 MHz, and are compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards.
PRODUCT HIGHLIGHTS
- Relative accuracy: ±12 LSBs maximum.
- Available in 10-lead MSOP and 10-lead, 3 mm × 3 mm, LFCSP_WD.
- Low power, typically consumes 1.32 mW at 3 V and 2.25 mW at 5 V.
- Maximum settling time of 4.5 μs (AD5624) and 7 μs (AD5664).
APPLICATIONS
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 1
Evaluation Design File 1
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5664ARMZ | 10-Lead MSOP | ||
| AD5664ARMZ-REEL7 | 10-Lead MSOP | ||
| AD5664BCPZ-R2 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD5664BCPZ-REEL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD5664BRMZ | 10-Lead MSOP | ||
| AD5664BRMZ-REEL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5664ARMZ | PRODUCTION | |
| AD5664ARMZ-REEL7 | PRODUCTION | |
| AD5664BRMZ | PRODUCTION | |
| AD5664BRMZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5664ARMZ | PRODUCTION | |
| AD5664ARMZ-REEL7 | PRODUCTION | |
| AD5664BCPZ-R2 | PRODUCTION | |
| AD5664BCPZ-REEL7 | PRODUCTION | |
| AD5664BRMZ | PRODUCTION | |
| AD5664BRMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital & Analog I/O 1 | ||
| AD5750 | PRODUCTION | Industrial Current/Voltage Output Driver with Programmable Ranges |
| Digital Isolators 5 | ||
| ADUM5401 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality) |
| ADuM1300 | PRODUCTION | Triple-Channel Digital Isolator |
| ADUM4160 | PRODUCTION | Full/Low Speed USB Digital Isolator |
| ADUM7440 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
| ADUM7441 | PRODUCTION | 1 kV RMS Quad-Channel Digital Isolator |
| Operational Amplifiers (Op Amps) 3 | ||
| AD820 | PRODUCTION | Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp |
| OP295 | PRODUCTION | Rail-to-Rail Dual Op Amp |
| ADA4096-2 | RECOMMENDED FOR NEW DESIGNS | 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier |
| Voltage References 2 | ||
| REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR423 | PRODUCTION | Ultraprecision, Low Noise, 3.00 V XFET® Voltage Reference |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool