AD5640
PRODUCTIONSingle, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23
- Part Models
- 7
- 1ku List Price
- Starting From $3.50
Overview
- 14-Bit DAC; 12-Bit Accuracy Guaranteed
- On-chip, 1.25 V/2.5 V, 5 ppm/°C reference
- Tiny 8-lead SOT-23/MSOP packages
- Power-down to 480 nA @ 5 V, 200 nA @ 3 V
- 3 V/5 V single power supply
- Guaranteed 16-bit monotonic by design
- Power-on reset to zero/midscale
- 3 power-down functions
- Serial interface with Schmitt-triggered inputs
- Rail-to-rail operation
- SYNC interrupt facility
The AD5620 / AD5640 / AD5660, members of the nanoDAC® family of devices, are low power, single, 12-/14-/16-bit, buffered voltage-out DACs and are guaranteed monotonic by design.
The AD5620 / AD5640 / AD5660-1 parts include an internal, 1.25 V, 5 ppm/°C reference, giving a full-scale output voltage range of 2.5 V. The AD5620 / AD5640 / AD5660-2-3 parts include an internal, 2.5 V, 5 ppm/°C reference, giving a full-scale output voltage range of 5 V. The reference associated with each part is available at the VREFOUT pin.
The parts incorporate a power-on reset circuit to ensure that the DAC output powers up to 0 V (AD5620 / AD5640 / AD5660-1-2) or midscale (AD5620-3 and AD5660-3) and remains there until a valid write takes place. The parts contain a power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode. The power consumption is 2.5 mW at 5 V, reducing to 1 μW in power-down mode.
The AD5620 / AD5640 / AD5660 on-chip precision output amplifier allows rail-to-rail output swing to be achieved. For remote sensing applications, the output amplifier’s inverting input is available to the user. The AD5620 / AD5640 / AD5660 use a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards.
PRODUCT HIGLIGHTS
- 14-bit nanoDAC — 12-bit accuracy guaranteed.
- On-chip, 1.25 V/2.5 V, 5 ppm/°C reference.
- Available in 8-lead SOT-23 and 8-lead MSOP packages.
- Power-on reset to 0 V or midscale.
- 10 µs settling time.
APPLICATIONS
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
Device Drivers 2
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5640BRJZ-1500RL7 | 8-Lead SOT-23 | ||
| AD5640BRJZ-1REEL7 | 8-Lead SOT-23 | ||
| AD5640BRJZ-2500RL7 | 8-Lead SOT-23 | ||
| AD5640CRMZ-1 | 8-Lead MSOP | ||
| AD5640CRMZ-1REEL7 | 8-Lead MSOP | ||
| AD5640CRMZ-2 | 8-Lead MSOP | ||
| AD5640CRMZ-2REEL7 | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 27, 2019 - 18_0064 Bump Site Transfer and Qualification of Select 6L and 8L SOT23 Flip Chip on Lead Packages |
||
| AD5640BRJZ-1500RL7 | PRODUCTION | |
| AD5640BRJZ-1REEL7 | PRODUCTION | |
| AD5640BRJZ-2500RL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5640BRJZ-1500RL7 | PRODUCTION | |
| AD5640BRJZ-1REEL7 | PRODUCTION | |
| AD5640BRJZ-2500RL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD5640BRJZ-1500RL7 | PRODUCTION | |
| AD5640BRJZ-1REEL7 | PRODUCTION | |
| AD5640BRJZ-2500RL7 | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD5640CRMZ-1 | PRODUCTION | |
| AD5640CRMZ-1REEL7 | PRODUCTION | |
| AD5640CRMZ-2 | PRODUCTION | |
| AD5640CRMZ-2REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5640CRMZ-2REEL7 | PRODUCTION | |
|
Sep 7, 2018 - 17_0038 Obsolescence of Lead (Pb)-Bearing Packages |
||
| AD5640BRJZ-2500RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 1
AD5620/AD5640/AD5660/AD5662 Evaluation Software
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Isolators 1 | ||
| ADuM1300 | PRODUCTION | Triple-Channel Digital Isolator |
| Operational Amplifiers (Op Amps) 4 | ||
| AD8627 | PRODUCTION | Precision, Low Power, Single Supply JFET Amplifier in 5-Lead SC70 |
| AD820 | PRODUCTION | Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp |
| OP295 | PRODUCTION | Rail-to-Rail Dual Op Amp |
| ADA4096-2 | RECOMMENDED FOR NEW DESIGNS | 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier |
| Voltage References 3 | ||
| ADR02 | PRODUCTION | Ultracompact, Precision 5.0 V Voltage Reference |
| REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool