AD45048

Obsolete

Rail-to-Rail Upstream ADSL Line Driver

Viewing:

Overview

  • Dual op amp 
  • Voltage feedback
  • Wide supply range: from 3.3 V to 24 V
  • Rail-to-rail output
    Output swing to within 0.5 V of supply rails @ 230 mA
    23 V p-p differential, RLOAD of 50 Ω from 12 V supply
  • High output current
  • Linear output current of 230 mA peak into 25 Ω
  • -68 dBc MTPR @ 15 dBm (100 Ω telephone line)
  • Low noise
    4.5 nV/√Hz voltage noise density @ 100 kHz
    1.5 pA/√Hz current noise density @ 100 kHz
  • High speed
    65 MHz bandwidth (AV = 1, -3 dB)
    55 V/µs slew rate (RLOAD = 25 Ω)

AD45048
Rail-to-Rail Upstream ADSL Line Driver
AD45048-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed