AD4112
RECOMMENDED FOR NEW DESIGNSSingle Supply, 24-Bit, Sigma-Delta ADC with ±10 V and 0 mA to 20 mA Inputs
- Part Models
- 2
- 1ku List Price
- Starting From $9.62
Overview
- Internal or external clock
- Tested for robustness per: IEC61000-4-2, IEC61000-4-3, IEC61000-4-4, IEC61000-4-5, IEC61000-4-6, CISPR 11
- 24-bit ADC with integrated analog front end
- Fast and flexible output rate: 1.25 SPS to 31.25 kSPS
- Channel scan data rate of 6.21 kSPS per channel (161 μs settling)
- 16 noise free bits at 1 kSPS per channel
- 85 dB rejection of 50 Hz and 60 Hz at 20 SPS per channel
- ±10 V inputs, 4 differential or 8 single-ended
- Pin absolute maximum rating ±50 V
- Absolute input pin voltage up to ±20 V
- ≥1 MΩ impedance
- ±0.06% accuracy at 25°C
- 0 mA to 20 mA inputs, 4 single-ended
- Pin absolute maximum rating ±50 mA
- Input range from −0.5 mA to +24 mA
- 60 Ω impedance
- ±0.08% accuracy at 25°C
- On-chip 2.5 V reference
- ±0.12% accuracy at 25°C, ±5 ppm/°C (typical) drift
- Power supplies
- AVDD = 3.0 V to 5.5 V
- IOVDD = 2 V to 5.5 V
- Total IDD = 3.9 mA
- Temperature range: −40°C to +105°C
- 3-wire or 4-wire serial digital interface (Schmitt trigger on SCLK)
- SPI, QSPI, MICROWIRE, and DSP compatible
The AD4112 is a low power, low noise, 24-bit, sigma-delta (Σ-Δ) analog-to-digital converter (ADC) that integrates an analog front end (AFE) for fully differential or single-ended, high impedance (≥1 MΩ) bipolar, ±10 V voltage inputs, and 0 mA to 20 mA current inputs.
The AD4112 also integrates key analog and digital signal conditioning blocks to configure eight individual setups for each analog input channel in use. The AD4112 features a maximum channel scan rate of 6.21 kSPS (161 µs) for fully settled data.
The embedded 2.5 V, low drift (5 ppm/°C), band gap internal reference (with output reference buffer) reduces the external component count.
The digital filter allows flexible settings, including simultaneous 50 Hz and 60 Hz rejection at a 27.27 SPS output data rate. The user can select between the different filter settings depending on the demands of each channel in the application. The automatic channel sequencer enables the ADC to switch through each enabled channel.
The precision performance of the AD4112 is achieved by integrating the proprietary iPassives™ technology from Analog Devices, Inc. The AD4112 is factory calibrated to achieve a high degree of specified accuracy.
The AD4112 operates with a single power supply, making it easy to use in galvanically isolated applications. The specified operating temperature range is −40°C to +105°C. The AD4112 is housed in a 40-lead, 6 mm × 6 mm LFCSP package.
APPLICATIONS
- Process control
- PLC and DCS modules
- Instrumentation and measurement
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 1
Frequently Asked Question 1
Device Drivers 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD4112BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD4112BCPZ-RL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 6
- AD717x/411x Mbed Console Application
- EVAL-AD717x-AD411x Mbed Console Code
- SDP-K1 Mbed User Guide
- Mbed Supported ADI Products
AD717x / AD411x Console Application 1
This page gives an overview of using the ARM “Mbed” platform supported firmware example with Analog Devices AD717x/AD411x Evaluation boards and SDP-K1 controller board.
EVAL-AD717x-AD411x-IIO Code 1
IIO firmware for the AD717x and AD411x family of devices.
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD4112
Design Tool 1
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.