Overview

Features and Benefits

  • Fully featured evaluation board for the AD4112
  • PC control in conjunction with SDP-B system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time domain)

Product Details

The EVAL-AD4112SDZ is a full featured evaluation board that can be used to evaluate all the features of the AD4112. The AD4112 is a 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with a ±10 V input voltage range (eight single-ended channels or four fully differential channels) and four current channels operating from 0 mA to 20 mA. All channels have on-board overvoltage and overcurrent protection.

The EVAL-AD4112SDZ board includes voltage references and power and data insulation, and can be connected to the Analog Devices, Inc., SDP-B system demonstration platform (EVAL-SDP-CB1Z). The SDP-B board provides connection to a PC via a universal serial bus (USB) port and can provide power for the EVAL-AD4112SDZ board from the PC USB port.

The AD411X Eval+ evaluation software configures the AD4112 device functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications for the AD4112 are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the EVAL-AD4112SDZ.

Software

ACE Software

ZIP
30 MB
ACE plug-in for Board.AD411X 1.2026.3321112 [Sep 07 26]
The AD411x Plugin currently supports the EVAL-AD4111ASDZ, EVAL-AD4112ASDZ, EVAL-AD4113ARDZ, EVAL-AD4114ASDZ, EVAL-AD4115ASDZ and EVAL-AD4116ASDZ boards. The AD411x family consists of Single Supply, Sigma-Delta ADC's with ±10 V and 0 mA to 20 mA Inputs, configurable ODR from 1.25 SPS up to 125kSPS.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.