OP11

NOT RECOMMENDED FOR NEW DESIGNS

Quad Matched 741-Type Operational Amplifiers

Viewing:

Part Details

  • Guaranteed VOS: 500 μV maximum
  • Guaranteed matched CMRR: 94 dB minimum
  • Guaranteed matched VOS: 750 μV maximum
  • LM148/LM348 direct replacement
  • Low noise
  • Silicon-nitride passivation
  • Internal frequency compensation
  • Low crossover distortion
  • Continuous short-circuit protection
  • Low input bias current
OP11
Quad Matched 741-Type Operational Amplifiers
OP11 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed