AD7846

PRODUCTION

LC2MOS 16-Bit Voltage Output DAC

Viewing:

Part Details

  • 16-bit monotonicity over temperature
  • ±2 LSBs integral linearity error
  • Microprocessor compatible with readback capability
  • Unipolar or bipolar output
  • Multiplying capability
  • Low power (100 mW typical)
AD7846
LC2MOS 16-Bit Voltage Output DAC
AD7846-fbl AD7846 Pin Configuration AD7846 Pin Configuration AD7846-Chips Functional Block Diagram AD7846-Chips Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5760 PRODUCTION Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC
AD5761R PRODUCTION Multiple Range, 16-Bit, Bipolar Voltage Output DACs with 2 PPM/⁰C Reference
AD5541A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 8-lead 3 mm × 3 mm LFCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed