OP470

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise Quad Op Amp

Viewing:

Overview

  • Very Low-Noise, 5 nV/√Hz @ 1 kHz Max 
  • Excellent Input Offset Voltage, 0.4 mV Max 
  • Low Offset Voltage Drift, 2 µV/°C Max 
  • Very High Gain, 1000 V/mV Min 
  • Outstanding CMR, 110 dB Min 
  • Slew Rate, 2 V/µs Typ 
  • Gain-Bandwidth Product, 6 MHz Typ 
  • Industry Standard Quad Pinouts 
  • Available in Die Form 
OP470
Low Noise Quad Op Amp
OP470-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Latest Discussions

Recently Viewed