HMC564-Die

PRODUCTION

Low Noise Amplifier Chip, 7.0 - 13.5 GHz

Viewing:

Overview

  • Noise Figure: 1.8 dB
  • Gain: 17 dB
  • OIP3: 24 dBm
  • Single Supply: +3V @ 51 mA
  • 50 Ohm Matched Input/Output
  • Small Size: 1.96 x 0.98 x 0.10 mm

The HMC564 is a high dynamic range GaAs PHEMT MMIC Low Noise Amplifier (LNA) chip which operates from 7 to 13.5 GHz. The HMC564 features extremely flat performance characteristics including 17 dB of small signal gain, 1.8 dB of noise figure and output IP3 of 24 dBm across the operating band. This self- biased LNA is ideal for hybrid and MCM assemblies due to its compact size, consistent output power, single +3V supply operation, and DC blocked RF I/O’s. All data is measured with the chip in a 50 Ohm test fixture connected via two 0.025 mm (1 mil) diameter bondwires of minimal length 0.31 mm (12 mil).

Applications

  • Point-to-Point Radios 
  • Point-to-Multi-Point Radios 
  • Test Equipment and Sensors 
  • Military & Space

HMC564-Die
Low Noise Amplifier Chip, 7.0 - 13.5 GHz
HMC564_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC564-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed