ADXL380

RECOMMENDED FOR NEW DESIGNS

Low Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer

Part Details

  • Ultralow noise density: 20 μg/√Hz (XY), 27 μg/√Hz (Z)
  • Low power consumption
    • High performance: 340 μA
    • Ultra low power: 33 μA
  • Wide bandwidth: 4 kHz
    • Relative flatness with equalization: <0.5 dB
    • Relative flatness without equalization: <2 dB
  • Low latency: group delay <110 μs
  • Digital features
    • 16-bit ADC
    • Multiprotocol serial interfaces: SPI or I2C
    • Multiprotocol audio data output: I2S, TDM, and PDM
    • Programmable LPF and HPF
    • Data synchronous or asynchronous sampling
    • Output FIFO: 320 word
  • Built-in features for system-level power savings
    • Single tap, double tap, and triple tap detection
    • Activity and inactivity detection
    • Configurable interrupt modes
  • Integrated temperature sensor
  • Voltage range options
    • VS with internal regulators: 2.25 V to 3.6 V (or V1P8 at 1.8 V)
    • VDDIO: 1.14 V to 3.6 V (1.62 V to 3.6 V for full temperaturerange)
  • Electromechanical self test
  • 10,000 g mechanical shock survival
  • RoHS compliant
  • Operating temperature range: −40°C to +85°C
  • 14-terminal, 2.9 mm × 2.8 mm × 0.87 mm, LGA package
ADXL380
Low Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADXL355 RECOMMENDED FOR NEW DESIGNS Low-Noise, Low-Drift, Low-Power, 3-Axis MEMS Accelerometers
ADXL357 RECOMMENDED FOR NEW DESIGNS

Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometers with Digital Output

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions