LT1188
製造中止1.5A High Side Switch
製品情報
OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.
- 1.5A Bipolar Switch
- Controlled Output Slew Rate (2V/µs) to Limit R.F.I. Generation
- 60V Load Dump Capability with Inductive Kickback
- Internal Negative Voltage Clamp for Inductive Loads
- 500µA Standby Current
- Logic Input - TTL Levels
- Low Input Bias Current (20µA)
- Status Output
- Short Circuit Detection and Shutoff
- Open Circuit Detection
- Overtemp Detection and Shutoff
OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.
The LT1188 is a monolithic high side switch employing bipolar technology. The device is designed to operate in harsh environments such as those encountered in the automotive industry. The device incorporates an internal clamp diode to clamp the negative voltage spikes generated by inductive loads such as solenoids and is capable of withstanding load dumps of 60V on the supply pin while clamping such spikes. Standby current is only 500µA and ground pin current, when driving a 1A load, is only 5mA.
The device's input logic levels are designed to be compatible with standard TTL levels while drawing only 20µA in the on state. A status output is provided to inform the user of the condition of the output load as well as the switch. The status pin will change state for shorted as well as open loads and will also indicate when the device is above normal operating temperature. The device protects itself against short circuited loads by limiting output current and then shutting itself off after a specified time if the short remains. The device protects itself against over temperature by shutting itself off. Over temperature shutoff occurs at a temperature above where the status pin overtemp indication occurs, allowing the user time to recognize and possibly correct the problem before drive to the load is removed.
Applications
- Solenoid Driver
- Relay Driver
- Motor Driver
ドキュメント
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエストハードウェア・エコシステム
| 製品モデル | 製品ライフサイクル | 詳細 |
|---|---|---|
| LTC1911 | 最終販売 | 低ノイズ、高効率、インダクタ不要の降圧DC/DCコンバータ |
最新のディスカッション
LT1188に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める