ADP3603

製造中止

Switched Capacitor Voltage Converter w/Regulated Output - up to 50mA

Viewing:

製品情報

  • Fully Regulated Output
  • Output Voltage: –3.0 V (Regulated)
  • High Output Current: 50 mA
    120 mA Version (ADP3604) Is Also Available
  • High Switching Frequency:
    120 kHz (240 kHz Internal Oscillator)
  • Outstanding Precision: 63% Output Accuracy
  • Shutdown Capability
  • Input Voltage Range: +4.5 V to +6.0 V
  • Small Outline 8-Pin SOIC Package

推奨代替製品

ADP3605 製造中

電圧インバータ、安定化出力タイプ、120mA、スイッチド・キャパシタ式

ADP3603
Switched Capacitor Voltage Converter w/Regulated Output - up to 50mA
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
ADP3603に関するディスカッションはまだありません。意見を投稿しますか?

EngineerZone®でディスカッションを始める

最近表示した製品