ADuM4165/ADuM4166:480MbpsのUSB 2.0に対応する市場初のデジタル・アイソレータ、全データ・レートに動的に対応可能

「ADuM4165/ADuM4166」は、USB 2.0のポートを対象として設計されたデジタル・アイソレータです。アナログ・デバイセズのiCoupler®技術を適用した製品であり、USB 2.0 High-Speed(480Mbps)、同Full-Speed(12Mbps)、同Low-Speed(1.5Mbps)の各データ・レートに動的に対応する機能を備えています。また、自動スピード・ネゴシエーション機能によって、ホストの絶縁とペリフェラルの絶縁をサポートします。