概要
機能と利点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
回路説明
製品サンプル
製品 |
概要 |
サンプル提供可能な
|
LTC2402 | 1ch/2ch 24ビット・マイクロパワー No Latencyデルタ-シグマTMADC、MSOP-10 |
LTC2402CMS#PBF LTC2402IMS#PBF |
LT1931 | ThinSOTの1.2MHz/2.2MHz反転DC/DCコンバータ |
LT1931AES5#TRMPBF LT1931AIS5#TRMPBF LT1931ES5#TRMPBF LT1931IS5#TRMPBF |
LTC3418 | 8A、4MHzモノリシック同期整流式降圧レギュレータ |
LTC3418EUHF#PBF |
LT1761 | SOT-23の100mA、低ノイズ、低損失マイクロパワー・レギュレータ |
LT1761ES5-1.2#TRMPBF LT1761ES5-1.5#TRMPBF LT1761ES5-1.8#TRMPBF LT1761ES5-2#TRMPBF LT1761ES5-2.5#TRMPBF LT1761ES5-2.8#TRMPBF LT1761ES5-3#TRMPBF LT1761ES5-3.3#TRMPBF LT1761ES5-5#TRMPBF LT1761ES5-BYP#TRMPBF LT1761ES5-SD#TRMPBF LT1761IS5-1.2#TRMPBF LT1761IS5-1.5#TRMPBF LT1761IS5-1.8#TRMPBF LT1761IS5-2#TRMPBF LT1761IS5-2.5#TRMPBF LT1761IS5-2.8#TRMPBF LT1761IS5-3#TRMPBF LT1761IS5-3.3#TRMPBF LT1761IS5-5#TRMPBF LT1761IS5-BYP#TRMPBF LT1761IS5-SD#TRMPBF |
LT3481 | 消費電流50μAの36V、2A、2.8MHz降圧スイッチング・レギュレータ |
LT3481EDD#PBF LT3481EMSE#PBF LT3481HDD#PBF LT3481HMSE#PBF LT3481IDD#PBF LT3481IMSE#PBF |
LT1963 | 1.5A、低ノイズ、高速過渡応答LDOレギュレータ |
LT1963EFE#PBF LT1963EFE-1.5#PBF LT1963EFE-1.8#PBF LT1963EFE-2.5#PBF LT1963EFE-3.3#PBF LT1963EQ#PBF LT1963EQ-1.5#PBF LT1963EQ-1.8#PBF LT1963EQ-2.5#PBF LT1963EQ-3.3#PBF LT1963ES8#PBF LT1963ES8-1.5#PBF LT1963ES8-1.8#PBF LT1963ES8-2.5#PBF LT1963ES8-3.3#PBF LT1963EST-1.5#PBF LT1963EST-1.8#PBF LT1963EST-2.5#PBF LT1963EST-3.3#PBF LT1963ET#06PBF LT1963ET#30PBF LT1963ET#31PBF LT1963ET#PBF LT1963ET-1.5#30PBF LT1963ET-1.5#PBF LT1963ET-1.8#30PBF LT1963ET-1.8#PBF LT1963ET-2.5#PBF LT1963ET-3.3#06PBF LT1963ET-3.3#30PBF LT1963ET-3.3#PBF |
LTM4601 | PLL、出力トラッキングおよびマージニングを備えた12A µModuleレギュレータ |