概要
機能と利点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
製品カテゴリ
使用されている製品
回路説明
The Cyclone III FPGA Starter Kit is easy to use and an ideal introduction for users who have never designed with FPGAs before. Experienced FPGA designers can build systems leveraging the design examples included in the kit for a quick “out-of-the-box” evaluation experience.
製品サンプル
製品 |
概要 |
サンプル提供可能な
|
LT1117 | 可変出力および2.85V、3.3V、5V固定出力の、800mA低損失正電圧レギュレータ |
LT1117CM#PBF LT1117CM-2.85#PBF LT1117CM-3.3#PBF LT1117CM-5#PBF LT1117CST#PBF LT1117CST-2.85#PBF LT1117CST-3.3#PBF LT1117CST-5#PBF LT1117IST#PBF LT1117IST-2.85#PBF LT1117IST-3.3#PBF LT1117IST-5#PBF |
LT1959 | 4.5A、500kHz降圧スイッチング・レギュレータ |
LT1959CR#PBF LT1959CS8#PBF LT1959IR#PBF LT1959IS8#PBF |
LTC3413 | DDR/QDRメモリ終端用、3A、2MHzモノリシック同期整流式レギュレータ |
LTC3413EFE#PBF LTC3413IFE#PBF |
LTM4603 | PLL、出力トラッキングおよび マージニングを備えた 20V、6A DC/DC μModuleレギュレータ |