製品概要

製品概要

Development systems for evaluation of the ADuC7019/ ADuC7020/ ADuC7021/ ADuC7122, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart and QuickStart Plus Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. You may who already have this emulator if you have evaluated other ADuC parts from Analog Devices. These kits are intended for any new users who want to have a comprehensive hardware development environment.


ADI also provides a MiniKit. This kit is ideal for system prototyping, student projects or university labs.

ソフトウェア

Code Examples

ADuC7019/ADuC702x Code Examples

評価用ソフトウェア

Downloaders using Vector CANoe® system
ZIP
LIN downloader,protocol 6
For use with Vector CANoe� (zip)
ZIP
LIN downloader, protocol 4
For use with Vector CANoe� (zip)
ZIP
BLD file generator
For use with LIN download protocol 4. (zip)
Evaluation Software
(ADuC7xxxVxx.exe)
Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
I2CWSD.exe
Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries
ZIP
1.29 M
ARMWSD-UART
supporting in-circuit serial programming. (zip)
ZIP
1.34 M
PLATool
Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)

Product Downloads

IAR EWARM
IAR EWARM evaluation version integrated software development tool.

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。