MAX17039
製造中Dual-Output, 3-Phase + 1-Phase Quick-PWM Controller for VR12/IMVP7
3-Phase Controller Supports All Required IMVP7 Functions
- 製品モデル
- 2
- 1Ku当たりの価格
- 価格は未定
製品情報
- Three-Phase Quick-PWM™ CPU Core (Regulator A)
- Two Internal Drivers and One External Driver
- Active Overshoot Suppression
- Transient-Phase Overlap Mode
- Dynamic Phase Selection
- Phase-Good Fault Detection (Internal)
- One-Phase Quick-PWM with Internal Driver (Regulator B)
- 8-Bit IMVP7 DAC
- ± 0.4% VOUT Accuracy Over Line, Load, and Temperature
- Active Voltage Positioning with Programmable Gain
- Accurate Lossless Current Balance
- Accurate Droop and Current Limit
- Remote Output and Ground Sense
- Power-Good Window Comparators (VR__READY)
- Output Current Monitors (IMON_)
- 4.5V to 26V Battery-Input Range
- Drives Large Synchronous Rectifier MOSFETs
- Programmable 100kHz to 600kHz Switching Frequency
- External Thermal-Fault Detection (VR_HOT#) Output
- Overvoltage, Undervoltage, and Thermal-Fault Protection
- Soft-Start and Soft-Shutdown
- Integrated Boost Switches
- Low-Profile, 56-Pin TQFN Package
The MAX17039 is a dual-output, step-down, constant-on-time controller for VR12/IMVP7 CPU core supplies. The controller consists of two high-current-switching power supplies for the CPU and GPU cores. The CPU regulator (regulator A) is a three-phase constant-on-time architecture. The optional third phase is configured with an external MAX17491 driver. The second GPU regulator (regulator B) is also a constant-on-time architecture with only single phase.
Both regulators A and B include true differential voltage and current sensing to improve load-line and current-limit accuracy. Switching frequencies are independently programmable, allowing 100kHz to 600kHz per phase operation. Output overvoltage protection (OVP), undervoltage protection (UVP), and thermal protection ensure effective and highly reliable operation. When any of these protection features detect a fault, the controller shuts down both channels.
Regulator A includes transient-phase overlap, which speeds up the response time, reducing the total output capacitance. It also includes active overshoot suppression to further reduce the required output decoupling capacitance.
The CPU and GPU outputs are controlled independently by writing the appropriate data into a function mapped register file. A slew-rate controller allows controlled transitions between VID codes with controlled soft-start. The SVID interface also allows each regulator to be individually set into a low-power pulse-skipping state. Individual phases can be shut down based on the processors’ operating conditions to optimize efficiency. The MAX17039 is available in a lead-free, 56-pin, 7mm x 7mm TQFN package.
Applications
- Notebooks/Desktops/Servers
- Voltage-Positioned Step-Down Converters
- VR12/IMVP7 CPU Core Power Supplies
ドキュメント
秘密保持契約(NDA)をリクエスト
技術文書一式は、秘密保持契約(NDA)の締結後にご利用いただけます。
秘密保持契約(NDA)をリクエスト| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| MAX17039GTN+ | LFCSP | ||
| MAX17039GTN+T | LFCSP |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエストツールおよびシミュレーション
ソフトウェア開発 1
評価用キット
最新のディスカッション
MAX17039に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める