Advanced Driver Assistance Systems (ADAS) and Safety Solutions
Advanced Driver Assistance Systems (ADAS) and Safety Solutions from Analog Devices deliver precision sensing, intelligent power management, high-speed connectivity, and data integrity to accelerate automotive safety design.
Explore Applications in Advanced Driver Assistance Systems (ADAS) and Safety Solutions
Advanced Driver Assistance Systems (ADAS) Camera Solutions
Seamlessly integrated power management and high-speed communications solutions for high resolution small form factor automotive cameras.
Challenge: High-resolution cameras require precise power delivery and low-latency video transport in compact automotive form factors without added cost or complexity.
Capability: ADI's integrated PMICs and GMSL™ SerDes deliver power over coax and 6 Gbps transport for ASIL-compliant camera designs.
Advanced Driver Assistance Systems (ADAS) Camera Solutions
Seamlessly integrated power management and high-speed communications solutions for high resolution small form factor automotive cameras.
Challenge: High-resolution cameras require precise power delivery and low-latency video transport in compact automotive form factors without added cost or complexity.
Capability: ADI's integrated PMICs and GMSL™ SerDes deliver power over coax and 6 Gbps transport for ASIL-compliant camera designs.
Advanced Driver Assistance Systems (ADAS) Sensor Fusion ECU Solutions
High-speed communications and high-power density solutions to achieve exceptional performance with computing sensor fusion ECUs.
Challenge: Sensor fusion ECUs must manage high-bandwidth multi-sensor data and demanding 36V+ power loads in thermally constrained automotive environments.
Capability: ADI's high-power-density DC-DC solutions and GMSL connectivity sustain cold-crank regulation for compact, high-performance ECU designs.
Driver and Occupant Monitoring Systems (DMS, OMS)
Seamlessly integrated power management and high-speed communications solutions for exceptionally responsive and small form factor monitoring systems.
Challenge: In-cabin monitoring demands high peak IR power, precise eye-safety current control, and ASIL-compliant connectivity within a compact, regulation-satisfying footprint.
Capability: ADI's MAX25614 IR driver and GMSL SerDes deliver 100W peak power and low-latency video transport for regulatory DMS compliance.
ADAS Solutions Comparison
Compare the categories to select the right solution architecture.
| Category | Primary Function | Key Technologies | Target Application |
|---|---|---|---|
| ADAS Camera Solutions | Capture and transmit high-resolution video from vehicle-mounted cameras to the ADAS processor with minimal latency and maximum image fidelity | GMSL™ SerDes (up to 6 Gbps), integrated PMICs, power-over-coax, ASIL-B compliant serializers/deserializers | Surround-view, forward-vision, and reverse cameras in passenger and commercial vehicles |
| ADAS Sensor Fusion ECU Solutions | Aggregate and process real-time data from multiple sensor modalities (camera, radar, LiDAR) within a centralized, high-performance ECU | High-power-density DC-DC converters, 36V+ rail management, GMSL high-speed connectivity, cold-crank resilient power ICs | Central and zonal ADAS domain controllers, autonomous driving compute platforms |
| Driver and Occupant Monitoring Systems (DMS, OMS) | Monitor driver alertness, gaze, and head pose, and detect occupant presence for safety and regulatory compliance | MAX25614 IR LED driver, GMSL SerDes, ASIL-compliant power management, infrared imaging front-end | Euro NCAP–compliant DMS/OMS in passenger vehicles, fleet management, and semi-autonomous platforms |
Technical Specifications
GMSL™ Data Rate — Up to 12 Gbps per Lane
ADI's third-generation GMSL3 SerDes technology supports forward-channel data rates up to 12 Gbps per lane over a single coaxial or shielded twisted-pair cable, enabling real-time transport of ultrahigh-resolution video and sensor data with microsecond latency.
Functional Safety — ASIL-B and ASIL-D Capability
ADI ADAS solutions offer multiple ASIL capability levels under ISO 26262, including ASIL-B support for camera and monitoring systems and ASIL-D readiness for highest-integrity ECU power and connectivity applications, with extensive on-chip diagnostics for fault detection.
Power Management — ±1.5% Output Voltage Accuracy
Automotive PMICs such as the MAX25249 achieve ±1.5% output voltage accuracy across load, line, and temperature, with integrated OV/UV monitoring at ±1.3% accuracy, supporting reliable multi-rail power delivery for high-megapixel camera systems.
Connectivity Range — Up to 15 Meters at Full Speed
GMSL serializers with programmable pre/de-emphasis support cable runs of up to 15 meters at full data rate, enabling flexible sensor placement across vehicle architectures without signal degradation or additional repeater components.
Benefits and Value
Accelerated Time to Market
ADI's complete system approach — combining power management, SerDes connectivity, and sensing in validated reference designs — reduces design iterations and integration risk, helping automotive teams meet aggressive program timelines.
Reduced Design Complexity
Integrated PMICs and GMSL SerDes solutions minimize external component count and simplify signal routing, shrinking PCB footprint and lowering overall BOM cost across camera, ECU, and monitoring subsystems.
Scalable Safety Architecture
Multiple ASIL capability levels within a single product family allow engineering teams to select the appropriate safety tier for each function, reducing certification overhead while satisfying ISO 26262 requirements across the vehicle platform.
Broad OEM and Tier-1 Validation
With GMSL technology deployed across more than 25 global automotive OEMs and 50 Tier-1 suppliers, ADI solutions enter programs with extensive field validation and ecosystem support already in place.
Industry Statistics
ADI's Gigabit Multimedia Serial Link (GMSL) technology is currently deployed on-road by more than 25 global automotive manufacturers, making it one of the most widely adopted high-speed SerDes platforms in production ADAS systems today.
European Commission General Safety Regulations and Euro NCAP protocols now require DMS as standard equipment in new vehicles, creating immediate design requirements that ADI's ASIL-compliant infrared and connectivity solutions are certified to address.
Real-World Applications
ADI's GMSL SerDes and power-over-coax solutions enable automotive-grade, high-resolution surround-view and forward-vision cameras that deliver pixel-accurate imagery to the ADAS processor, supporting lane departure warning, automatic emergency braking, and parking assistance functions.
ADI's high-power-density DC-DC converters and high-speed connectivity ICs power centralized sensor fusion ECUs that consolidate camera, radar, and LiDAR data streams, enabling OEMs to transition from distributed to zonal compute architectures with reduced wiring complexity.
ADI's MAX25614 IR driver and GMSL connectivity platform underpin EU GSR- and Euro NCAP-compliant DMS systems, supporting eye gaze, head pose, and fatigue detection algorithms that operate accurately across full automotive temperature ranges.
ADI's precision sensing and data-integrity-focused connectivity solutions support radar and LiDAR subsystems used in automatic emergency braking (AEB) and collision avoidance systems, ensuring reliable real-time sensor data delivery under all driving conditions.
Files and Downloads
Application Note
EE-444: Guidelines For Optimal Use Of eMSI on ADSP-SC598 SHARC+ Processor Family
731.39 K
AN-204: Applications of the SMP04 and the SMP08/18 Quad and Octal Sample-and-Hold Amplifiers
945 kB
Book & eBook
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Data Sheet
ADDI9036: CCD TOF Signal Processor with Programmable Timing and V-Driver Data Sheet
94.91 K
Circuit Note
MAXREFDES1093: Miniature, 5V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606
643.26 K
Brochure
Silent Switcher Technology
1.74 M
FAQs
What is Advanced Driver Assistance Systems (ADAS) and Safety Solutions?
Advanced Driver Assistance Systems (ADAS) and Safety Solutions are integrated electronic systems that use sensors, cameras, radar, and algorithms to automate vehicle safety functions — including collision avoidance, lane-keeping, and driver monitoring. Analog Devices provides the precision sensing, power management, and high-speed connectivity components that make these systems reliable and certifiable.
How does Analog Devices address functional safety in ADAS systems?
ADI supports functional safety in ADAS through ASIL-B and ASIL-D capable solutions compliant with ISO 26262. Products include on-chip fault diagnostics, watchdog functions, OV/UV monitoring, and GMSL link-level error detection, enabling automotive engineers to meet the highest integrity requirements across camera, ECU, and monitoring subsystems.
What are the best ADAS solutions for precision vehicle safety systems?
Precision ADAS design requires three integrated capabilities: accurate multi-rail power management with ±1.5% output accuracy, high-bandwidth low-latency SerDes connectivity supporting up to 12 Gbps, and ASIL-qualified signal chain components. ADI's GMSL SerDes, automotive PMICs, and IR sensing solutions are specifically engineered and field-validated for precision vehicle safety applications.
What should automotive OEMs look for in an ADAS technology provider?
Automotive OEMs should evaluate an ADAS provider on four criteria: ASIL certification coverage, system-level integration support across sensing, power, and connectivity, production-proven deployments with Tier-1 partners, and a scalable roadmap aligned to software-defined vehicle architectures. ADI addresses all four with validated solutions deployed across 25+ global OEM programs.
Why is data integrity critical in Advanced Driver Assistance Systems?
In ADAS, corrupted or delayed sensor data can prevent a safety system from responding correctly to hazards. ADI's GMSL technology includes real-time link diagnostics, error detection and retransmission, and ASIL-compliant design to guarantee signal integrity from sensor to ECU — ensuring every safety-critical decision is based on accurate, verified data.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}