Overview
Features and Benefits
- Ultra-Compact Development Platform
- 0.6in x 1.0in, 20-Pin DIP Footprint
- Cortex Debug Connector (Host)
- 20 Digital I/O, 4 Analog Inputs
- 3.3V and 1.8V Supplies
- MAX32625 Microcontroller Features
- ARM Cortex-M4 Microcontroller with FPU, 96MHz
- 512KB Flash Memory
- 160KB SRAM
- 8KB Instruction Cache
- Full-Speed USB 2.0
- Three SPI Masters, One Slave
- Two I2C Masters, One Slave
- Three UARTs
- 1-Wire Master
- 40 GPIOs
- Four Input 10-Bit ADC
- MAX14750 PMIC
- Micro IQ 3.3V Buck-Boost Regulator
- Micro IQ 1.8V Buck Regulators
- Micro IQ 1.2V Linear Regulators
- High-Side Load Switch
- Expansion Connections
- Breadboard-Compatible Headers
- SMT-Compatible Footprint
- 10-Pin Cortex Debug Header
- Micro USB Connector
- Integrated Peripherals
- RGB Indicator LED
- User Pushbutton
- MAXDAP Programming Adapter
- DAPLink Over Cortex Debug Cable
- Drag-and-Drop Programming
- CMSIS-DAP SWD Debugger
- USB Virtual UART
Product Details
The MAX32625PICO board is a rapid development platform designed to help engineers quickly implement designs with the MAX32625 ARM® Cortex®-M4 microcontroller with FPU. The board also includes the MAX14750 PMIC to provide all the needed voltages. The form factor is a small: 0.6in x 1.0in dual-row header footprint that is compatible with breadboards and can also be soldered down SMT to another board. The board includes a 10-pin ARM Cortex debug connector so that it can be used as a DAPLink adapter. Additionally, on board are an RGB indicator LED and pushbutton. This provides a power-optimized flexible platform for quick proofs-ofconcept and early software development to enhance time to market.
The MAX32625PICO board ships with a DAPLink image loaded that provides the USB Mass Storage Device (MSD) drag-and-drop programming, USB Communications Device Class (CDC) virtual serial port, and Human Interface Device (HID) CMSIS-DAP interface used by the mbed site. This allows the board to be connected to another target platform to enable the full mbed experience. The microcontroller is also programmed with a bootloader allowing the DAPLink image to be updated or replaced with your own application code. Get started developing on this board by going to this link: https://developer.mbed.org/platforms/MAX32625PICO.
Applications
- Fitness Monitors
- Portable Medical Devices
- Sensor Hubs
- Sports Watches
- Wearable Medical Patches
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-7256: MAX31343 Shield Software User Guidece8/13/2020PDF423K
-
MAX32625PICO: Evaluation Kit for the MAX32625/MAX14750 Data Sheet (Rev. 0)7/12/2017PDF603K
-
Ultra Low Power Microcontroller Module Opens New Doors for Engineers—Part 2: Configuring Eclipse4/24/2025
-
Ultra Low Power Microcontroller Module Opens New Doors for Engineers - Part 2: Configuring Eclipse4/24/2025
-
Ultra Low Power Microcontroller Module Opens New Doors for Engineers—Part 1: Eclipse Project Setup4/9/2025
-
Simplifying TWS Earbud Designs with 1-Wire Connectivity4/4/2022 Analog Dialogue