Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Convenient Platform to Evaluate the MAX30001G
- Many Easy-to-Reach Test Points
- Measure Individual Supply Currents
- Touchproof Cable Connectors
- Windows® 7/8/10 Compatible GUI software
- Fully Assembled and Tested
- Facilitates IEC 60601-2-47 Compliance Testing
- Ultra-Low-Power Design
Product Details
The MAX30001G evaluation kit (EV kit) provides a single platform to evaluate the functionality and features of the MAX30001G with Biopotential (ECG and R-to-R) and Bioimpedance (BioZ) optimized for Galvanic Skin Response (GSR) measurement capabilities. The EV kit includes a MAX30001G evaluation kit (EV kit) and a MAX32630FTHR Cortex-M4F microcontroller for wearables. The MAX32630FTHR provides power to the MAX30001G EV kit and contains the firmware necessary to use the EV kit GUI program. The EV kit ships with jumpers installed and supply voltages set to typical operating values. Optional connections exist which can be shunted to make use of different functionalities.
This EV kit is not a medical device.
Applications
- Bio Authentication and ECG-On-Demand Applications
- Chest Band Heart Rate Monitors for Fitness Applications
- Impedance Based Heart Rate Detection
- Respiration and Hydration Monitors
- Single-Lead Event Monitors for Arrhythmia Detection
- Single-Lead Wireless Patches for In-Patient/Out-Patient Monitoring
Documentation & Resources
-
MAX30001GEVKIT Schematic5/25/2023PDF457K
-
MAX30001GEVKIT: Evaluation Kit for the MAX30001G Data Sheet (Rev. 1)8/1/2024PDF5 M
-
MAX30001GEVKIT ODB Files - Design Files5/25/2023ZIP4 M
-
MAX30001GEVKIT BOM5/25/2023PDF48K