MAX30001G
PRODUCTIONUltra-Low-Power, Single-Channel Integrated Biopotential (ECG and R-to-R) and Bioimpedance (Resp, GSR/EDA) AFE
Ultra-Low Power, Single Channel Integrated Biopotential (ECG) AFE and Bio-Impedance (BioZ) + HR Detection Algorithm
- Part Models
- 2
- 1ku List Price
- Starting From $6.08
Overview
- Wide BioZ Drive Current Range (55nA to 96μA) Allows for a Wide Impedance Measurement Range
- Can be Used in IEC 60601-2-47:2012 Compliant Systems
- Clinical-Grade ECG and BioZ AFE with High Resolution Data Converter
- 15.9 Bits ENOB with 3.1μVP-P (typ) Noise for ECG
- 17 Bits ENOB with 1.1μVP-P Noise for BioZ
- Better Dry Starts Due to Much Improved Real World CMRR and High Input Impedance
- Fully Differential Input Structure with CMRR > 100dB
- Offers Better Common-Mode to Differential Mode Conversion Due to High Input Impedance
- High Input Impedance > 1GΩ for Extremely Low Common-to-Differential Mode
- Minimum Signal Attenuation at the Input During Dry Start Due to High Electrode Impedance
- High DC Offset Range of ±650mV (1.8V, typ) Allows to Be Used with Wide Variety of Electrodes
- High AC Dynamic Range of 65mVP-P for ECG and 90mVp-p for BioZ Will Help Prevent Saturation in the Presence of Motion/Direct Electrode Hits
- Longer Battery Life Compared to Competing Solutions
- 85μW at 1.1V Supply Voltage for ECG
- 158μW at 1.1V Supply Voltage for BioZ
- Leads-On Interrupt Feature Allows to Keep the μC in Deep Sleep Mode Until Valid Lead Condition is Detected
- Lead-On Detect Current: 0.7μA (typ)
- Built-In Heart Rate Detection with Interrupt Feature Eliminates the Need to Run HR Algorithm on the μController
- Robust R-R Detection in High Motion Environment at Extremely Low Power
- Configurable Interrupts Allows the μC Wake-Up Only on Every Heart Beat Reducing the Overall System Power
- 32-Word ECG and 8-Word BioZ FIFOs Allows the MCU to Stay Powered Down for 256ms with Full Data Acquisition
- Shutdown Current of 0.6μA (typ)
The MAX30001G is a complete, biopotential and bioimpedance (BioZ), analog front-end (AFE) solution for wearable applications that is targeted for galvanic skin response (GSR) applications. This GSR channel has been optimized for use in consumer wearable applications where the users wants some indication of stress levels to be detected. The MAX30001G has a single biopotential channel providing electrocardiogram (ECG) waveforms plus a low-power integrated heart rate detection algorithm. The single bioimpedance channel is capable of measuring both respiration and galvanic skin resistance (GSR) and electrodermal activity (EDA).
The biopotential and bioimpedance channels have ESD protection, EMI filtering, internal lead biasing, DC leads-off detection, ultra-low-power, leads-on detection during standby mode, and extensive calibration voltages for built-in self-test. Soft power-up sequencing ensures no large transients are injected into the electrodes. Both channels also have high input impedance, low noise, high CMRR, programmable gain, various low-pass and high-pass filter options, and a high-resolution analog-to-digital converter. The biopotential channel is DC coupled, can handle large electrode voltage offsets and has a fast recovery mode to quickly recover from overdrive conditions, such as defibrillation and electro-surgery. The bioimpedance channel includes integrated programmable current drive, works with common electrodes, and has the flexibility for 2 or 4 electrode measurements. The bioimpedance channel also has AC lead-off detection.
The MAX30001 is available in a 30-bump wafer-level package (WLP), operating over the 0°C to +70°C commercial temperature range.
Applications
- Both Continuos and On-Demand ECG Applications
- Stress Monitoring Using GSR/EDA Techniques
- Single-Lead Event Monitors for Arrhythmia Detection
- Chest Band Heart Rate Monitors
- Wearable Fitness and Wellness Devices
Documentation
Video 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX30001GCWV+ | WLCSP | ||
| MAX30001GCWV+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 30, 2020 - 2075 TEST |
||
| MAX30001GCWV+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Sensor Analog Front Ends 1 | ||
| MAX30001 | PRODUCTION | Ultralow-Power, Single-Channel Integrated Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) AFE |