Overview
Product Details
This page contains ordering information for the evaluation board used to evaluate the ADF4001 200 MHz Clock Generator PLL.
This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Markets and Technologies
Applicable Parts
System Requirements
- ADF4001 Evaluation Board (EV-ADF4001SD1Z)
- SDP Controller Board
Documentation & Resources
-
UG-476: PLL Software Installation Guide12/21/2018PDF421 K
-
UG-092: The PLL Frequency Synthesizer Evaluation Board for the ADF40019/11/2015PDF215 kB
-
UG-476: PLL Software Installation Guide8/10/2015PDF520 kB
-
ADF4001 Design Files11/5/2020ZIP769 K