Overview
Features and Benefits
- Full featured evaluation board for the AD9643/AD9613/AD6649/AD6643
- SPI interface for setup and control
- External or AD9523 clocking option
- Balun/transformer or amplifier input drive options
- LDO regulator power supply
- VisualAnalog and SPI controller software interfaces
Product Details
The AD9643-250EBZ is an evaluation board for the AD9643, dual 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9643.
The AD9643 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
Visual Analog5/12/2015
-
UG-293: Evaluating the AD9643/AD9613/AD6649/AD6643 Analog-to-Digital Converters11/10/2011PDF2740 kB
-
AD9643 Quick Start Guide6/3/2011PDF733 kB
-
AD6643/AD6649/AD9613/AD9643 Schematics6/3/2011PDF99 kB
-
AD6643/AD6649/AD9613/AD9643 Gerber Files6/3/2011ZIP480 kB