Overview
Features and Benefits
- Full featured evaluation board for the AD9642/AD9634/AD6672
- SPI interface for setup and control
- External or AD9523 clocking option
- Balun/transformer or amplifier input drive option
- LDO regulator power supply
- VisualAnalog and SPI controller software interfaces
Product Details
The AD9642, AD9634, and AD6672 evaluation board, which provides all of the support circuitry required to operate the AD9642, AD9634, and AD6672 in their various modes and configurations. The application software used to interface with the devices is also described. 
The AD9642, AD9634, and AD6672 data sheets provide additional information and should be consulted when using the evaluation board. All documents and software tools are available at https://www.analog.com/fifo. For additional information or questions, send an email to highspeed.converters@analog.com.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            Visual Analog5/12/2015
- 
                                                                
                                                                    
                                                                                                                                            UG-386: Evaluating the AD9642/AD9634/AD6672 Analog-to-Digital Converters4/12/2012PDF3293 kB
- 
                                                                
                                                                    
                                                                                                                                            AD9642 Quick Start Guide8/10/2011PDF188 kB
- 
                                                                
                                                                    
                                                                                                                                            AD9642/AD9634/AD6672 Evaluation Board Schematic8/17/2011PDF89 kB