EVAL-ADuM3223-ADuM4223
                            
            Overview
Features and Benefits
- 4 A peak output current
 - High frequency operation: 1 MHz maximum
 - CMOS input logic levels
 - 4.5 V to 18 V output drive
 - Supports TO-263 or TO-252 IGBT/MOSFETs
 - Bootstrap option
 
Product Details
The EVAL-ADuM3223AEBZ and EVAL-ADuM4223AEBZ support the ADuM3223 and ADuM4223 isolated precision half-bridge drivers, respectively. Because the evaluation boards have footprints for IGBTs and MOSFETs in TO-263 or TO-252 packages, the ADuM3223 and ADuM4223 can be evaluated with many different power devices. The evaluation boards also allow the high-side supply to be bootstrapped to the low-side supply.
The ADuM3223A model represents a superset of the ADuM3223 models because it has the lowest minimum output voltage (4.5 V). The ADuM3223B and ADuM3223C models have minimum out-put voltages of 7.5 V and 11.5 V, respectively. In the same way, the ADuM4223A model represents a superset of the ADuM4223 models.
Complete information about the ADuM3223 and ADuM4223 is available in the ADuM3223/ADuM4223 data sheet, which should be consulted in conjunction with UG-368 when using the evaluation board.