Overview
Product Details
The ADF7020 evaluation board software controls the operation of the ADF7020 evaluation boards from a PC over a USB . Install the ADF7020 evaluation software by clicking on "ADF7xxx_ADIismLINK Install_*.exe" at the link provided. The software will be available under Programs → Analog Devices → ADF7xxx . The Analog Devices example network protocol software, ADIismLINK Rev2.0, is also installed as part of this setup file: Programs → Analog Devices → ADIismLINK V2 Host Application.
ADF7020 schematic and BOM are included in the Evaluation Board User Guide.
Getting Started
                        ADF7020 Evaluation Board User Guide is installed with the software.
                    
                System Requirements
- Eval-ADF70XXMBZ2 mother board required to work with the Eval-ADF7020DBx daughter board.
- Evaluation software is compatible with Windows XP/Windows Vista/Windows 7.
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            ADIsimSRD Design Studio4/25/2012
- 
                                                                
                                                                    
                                                                                                                                            ADF7020 Gerber Files, Schematic and BOM (LC Filter)1/26/2012ZIP983 kB
- 
                                                                
                                                                    
                                                                                                                                            ADF7020 Gerber Files, Schematic and BOM (Dielectric Filter)1/26/2012ZIP987 kB
- 
                                                                
                                                                    
                                                                                                                                            AN-764: ADF7020 RF Port Impedance Values for Matching Purposes (Rev. 0)2/10/2005PDF86 K