Overview

Features and Benefits

  • ADSP-BF533 Blackfin® Processor
  • 64 MB (32M x 16-bit) SDRAM
  • 2 MB (512K x 16-bit x 2) FLASH memory
  • ADV7183 video decoder w/ 3 input RCA jacks
  • AD1836 96 kHz audio codec w/ 4 input and 6 output RCA jacks
  • ADV7171 video encoder w/ 3 output RCA jacks
  • ADM3202 RS-232 line driver/receiver

Product Details

The ADSP-BF533 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-BF533 Blackfin Processor for a wide range of applications including audio and video processing. The EZ-KIT Lite includes an ADSP-BF533 desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI's ADSP-BF533 hardware and software development and prototype applications.

The ADSP-BF533 EZ-KIT Lite provides an evaluation suite of the VisualDSP++ integrated development and debug environment. The VisualDSP++ software included with the EZ-KIT Lite is limited in program memory size for use solely with the EZ-KIT Lite product.


Part Number:
ADZS-BF533-EZLITE


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support


For additional information, contact your local Analog Devices Sales Office or Distributor.

Markets and Technologies

Applicable Parts

Package Contents

  • ADSP-BF533 EZ-KIT Lite board
  • VisualDSP++ Installation Quick Reference Card
  • Universal 7.5V DC power supply
  • USB 2.0 type cable

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software

Software Module

The Bitmap Image File (BMP) Decoder library for the Blackfin processor implements data handling for BMP data as uncompressed data format or an RLE encoder data.

The Vision Analytics Toolbox (VAT) library for the Blackfin processor provides a set of software modules that make use of primitives from the video content analysis toolbox (VCAT) and provides solutions to relatively complex problems like face detection, edge detection, shape detection, classification, and others.

The Multiband Graphic Equalizer library for the Blackfin processor allows audio signals to be filtered with a bank of band filters.

The Image Processing Toolbox library for the Blackfin processor implements a set of image processing primitives designed to enable faster development of complex image or video processing solutions.

The GIF (graphics interchange format) Decoder library for the Blackfin processor supports handling of data in GIF file format with data movement support, configurable to use either cache mode or MDMA.

The Digital Theatre Systems (DTS) Neo:6 Decoder library for the Blackfin processor implements a DTS Neo:6 decoder, which has DTS Neo:6 compliance/certification.

Adaptive Jitter Buffer

The JPEG (Joint Photographic Experts Group) Encoder library for the Blackfin processor is fully compliant with ISO/IEC 10918-1:1993 (ITU-T T.81) and can be used to build a Motion-JPEG video system, for example using the AVI file format.

The Dual Tone Multi Frequency (DTMF) Decoder library for the Blackfin processor implements a Dual Tone Multi Frequency (DTMF) Decoder, which is compliant with the Q.24 ITU specification.

The Constrained Energy Lapped Transform (CELT) coder/decoder library for the Blackfin processor implements the CELT audio codec, which is one of the components of the Opus codec.
The Video Content Analysis Toolbox (VCAT) library for the Blackfin processor implements a set of video analytics tools to be used in video surveillance for detection of events, such as intrusion detection, left/removed object detection.

The 2D Graphics Primitives (BF2DGL) library for the Blackfin processor implements primitives, which are based on the Open GL-ES/OpenCV APIs and are supported with wrapper example code for the OpenGL-ES/OpenCV, GLUT, and extended APIs.

The Audio Mixer library for the Blackfin processor can mix N number of input channels to M output channels and can be used directly for VoIP applications.

The ADI MPEG-4 SP/ASP Decoder library for the Blackfin processor implements an MPEG-4 video decoder, which is compliant with the INTERNATIONAL STANDARD ISO/IEC14496-2, Information technology — Coding of audio-visual objects — Part 2: Visual, Third edition 2004-06-01.

Product Downloads

ADSP-BF533 Board Support Package Software (Rev. 1.0.1)

Middleware

OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.

Software Development Tools

CCES is a high-quality integrated development environment (IDE) for the ADI SHARC®-FX, SHARC®, Blackfin® and Arm® processor families.

Related Hardware (1)

Emulator Hardware