TMP35
PRODUCTIONVoltage Output Temperature Sensors
- Part Models
- 3
- 1ku List Price
- Starting From $0.79
Overview
- Low voltage operation (2.7 V to 5.5 V)
- Calibrated directly in °C
- 10 mV/°C scale factor (20 mV/°C on TMP37)
- ±2°C accuracy over temperature (typ)
- ±0.5°C linearity (typ)
- Stable with large capacitive loads
- Specified −40°C to +125°C, operation to +150°C
- Less than 50 μA quiescent current
- Shutdown current 0.5 μA max
- Low self-heating
- Qualified for automotive applications
The TMP35/TMP36/TMP37 are low voltage, precision centigrade temperature sensors. They provide a voltage output that is linearly proportional to the Celsius (centigrade) temperature. The TMP35/ TMP36/TMP37 do not require any external calibration to provide typical accuracies of ±1°C at +25°C and ±2°C over the −40°C to +125°C temperature range.
The low output impedance of the TMP35/TMP36/TMP37 and its linear output and precise calibration simplify interfacing to temperature control circuitry and ADCs. All three devices are intended for single-supply operation from 2.7 V to 5.5 V maximum. The supply current runs well below 50 μA, providing very low self-heating—less than 0.1°C in still air. In addition, a shutdown function is provided to cut the supply current to less than 0.5 μA.
The TMP35 is functionally compatible with the LM35/LM45 and provides a 250 mV output at 25°C. The TMP35 reads temperatures from 10°C to 125°C. The TMP36 is specified from −40°C to +125°C, provides a 750 mV output at 25°C, and operates to 125°C from a single 2.7 V supply. The TMP36 is functionally compatible with the LM50. Both the TMP35 and TMP36 have an output scale factor of 10 mV/°C.
The TMP37 is intended for applications over the range of 5°C to 100°C and provides an output scale factor of 20 mV/°C. The TMP37 provides a 500 mV output at 25°C. Operation extends to 150°C with reduced accuracy for all devices when operating from a 5 V supply.
The TMP35/TMP36/TMP37 are available in low cost 3-lead TO-92, 8-lead SOIC_N, and 5-lead SOT-23 surface-mount packages.
Documentation
Data Sheet 1
Technical Articles 1
Rarely Asked Question 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMP35FSZ-REEL | 8-Lead SOIC | ||
| TMP35GRTZ-REEL7 | 5-Lead SOT-23 | ||
| TMP35GT9Z | 3-Lead TO-92 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 8, 2025 - 24_0103 Qualification of Wafer Fabrication Site at Analog Devices, Inc. Camas for CBCMOS2 Products |
||
| TMP35FSZ-REEL | PRODUCTION | |
| TMP35GRTZ-REEL7 | PRODUCTION | |
| TMP35GT9Z | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| TMP35FSZ-REEL | PRODUCTION | |
| TMP35GT9Z | PRODUCTION | |
|
Nov 23, 2009 - 09_0203 ADI Silicon Valley Second-Generation Complementary Bipolar CMOS Process (CBCMOS2) Fab/Trim/ Probe Transfer |
||
| TMP35FSZ-REEL | PRODUCTION | |
| TMP35GRTZ-REEL7 | PRODUCTION | |
| TMP35GT9Z | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| TMP35GRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.