RHP50000
RECOMMENDED FOR NEW DESIGNS5.5V, 12.5A Synchronous Step-Down Silent Switcher 2 for Commercial Space
- Part Models
- 2
- 1ku List Price
- Starting From $151.80
Overview
- No Single-Event Latch-Up (SEL) up to 47.0 MeV·cm2/mg at VIN ≤ 3.6V
- Total Ionizing Dose (TID) Assured up to 30krad(Si)
- Silent Switcher®2 Architecture: Ultralow EMI Emissions
- High Efficiency—4.5mΩ NMOS and 16mΩ PMOS
- Wide Bandwidth, Fast Transient Response
- Safely Tolerates Inductor Saturation in Overload
- VIN Range: 2.25V to 5.5V
- VOUT Range: 0.5V to VIN
- VOUT Accuracy: ±1% with Remote Sense
- Minimum On-Time: 35ns
- Programmable Frequency to 5MHz
- Shutdown Current: 1μA
- Output Soft-Start with Voltage Tracking
- Power Good Output
- Die Temperature Monitor
- Configurable for Paralleling Power Stages in Forced Continuous Mode
- Thermally Enhanced 3mm × 3mm LQFN Package
The RHP50000-CSL is a very small, low noise, monolithic step-down DC/DC converter capable of providing up to 12.5A of output current from a 2.25V to 5.5V input supply. The device employs Silent Switcher 2 architecture with internal hot loop bypass capacitors to achieve both low EMI and high efficiency at switching frequencies as high as 5MHz. For systems with higher power requirements, multi-phasing parallel converters is readily implemented.
The RHP50000-CSL uses a constant frequency, peak current mode control architecture for fast transient response. A 500mV reference allows for low voltage outputs. 100% duty cycle operation delivers low drop out.
Other features include a power good signal when the output is in regulation, precision enable threshold, output overvoltage protection, thermal shutdown, a temperature monitor, clock synchronization, mode selection and output short circuit protection. The device is available in a compact 18-lead 3mm × 3mm LQFN package.
APPLICATIONS
- Low Earth Orbit (LEO) Satellites
- Avionics
- Point-to-Point Communication Systems
- Distributed DC Power Systems (Point-of-Load)
- FPGA, ASIC, μP Core Supplies
Documentation
Data Sheet 1
User Guide 1
Single Event Effects Radiation Reports 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| RHP50000IV-CSL#PBF | 18-Lead LQFN (3mm × 3mm × 0.94mm) | ||
| RHP50000IV-CSL#TRPBF | 18-Lead LQFN (3mm × 3mm × 0.94mm) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- RHP50000-CSL
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on RHP50000 yet. Have something to say?
Start a Discussion on EngineerZone®