RH27C

PRODUCTION

Precision Operational Amplifier

Viewing:

Overview

Absolute Maximum Ratings

  • Supply Voltage: ±22V
  • Internal Power Dissipation:
    500mW
  • Input Voltage Equal to Supply Voltage
  • Output Short-Circuit Duration Indefinite
  • Differential Input Voltage (Note 8):
    ±25mA
  • Operating Temperature Range: –55°C to 125°C
  • Junction Temperature Range: –55°C to 150°C
  • Storage Temperature Range: –65°C to 150°C
  • Lead Temperature (Soldering, 10 sec): 300°C
RH27C
Precision Operational Amplifier
RH27C Application Circuit RH27C_05-08-1130 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH27C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed