RH1814M

PRODUCTION

Quad 3mA, 100MHz, 750V/µs Operational Amplifier

Viewing:

Overview

Absolute Maximum Ratings
  • Supply Voltage: 12.6V
  • Differential Input Voltage (Note 2): ±6V
  • Input Voltage: ±VS
  • Output Short-Circuit Duration (Note 3): Indefinite
  • Operating Temperature Range: –55°C to 125°C
  • Storage Temperature Range: –65°C to 150°C
  • Lead Temperature (Soldering, 10 sec): 300°C
RH1814M
Quad 3mA, 100MHz, 750V/µs Operational Amplifier
RH1814M Application Circuit RH1814M_05-08-1140 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • RH1814
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on RH1814M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed