RH1499M

PRODUCTION

10MHz, 6V/µs, Quad Rail-to-Rail Input and Output Precision C-Load Op Amp

Viewing:

Overview

  • MIL-PRF-38535 Class V Compliant Version - 5962R1325101VDA
  • Rail-to-Rail Input and Output
  • 800μV Max VOS from V+ to V–
  • Gain-Bandwidth Product: 10MHz
  • Slew Rate: 4.5V/μs
  • Low Supply Current per Amplifier: 1.7mA
  • Input Offset Current: 65nA Max
  • Input Bias Current: 650nA Max
  • Low Input Noise Voltage Density: 12nV/√Hz Typ
  • Wide Supply Range: 5V to ±15V
  • Large Output Drive Current: 24mA with 5V supply
  • Stable for Capacitive Loads Up to 10,000pF
Radiation Performance
  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
    •  200kRad (Si), per condition A at 50Rads(Si)/sec
    •  100kRad (Si), per condition D at 10mRads(Si)/sec
    •  ELDRS Pass 100kRad(Si)
  • Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2 (please refer to RH1498 DDD Report)
  • Characterized for Single Event Effects up to 117.5 MeV.cm2/mg (please refer to RH1498 SEE Report)
RH1499M

10MHz, 6V/µs, Quad Rail-to-Rail Input and Output Precision C-Load Op Amp

14989 TA01_RH1489.jpg rh1499m 05-08-1140 pin config
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed