RH1498M

PRODUCTION

10MHz, 6V/µs, Dual Rail-to-Rail Input and Output Precision C-Load Op Amp

Viewing:

Overview

  • MIL-PRF-38535 Class V Compliant Version - 5962R13250
  • Rail-to-Rail Input and Output
  • 800μV Max VOS from V+ to V–
  • Gain-Bandwidth Product: 10MHz
  • Slew Rate: 4.5V/μs
  • Low Supply Current per Amplifier: 1.7mA
  • Input Offset Current: 65nA Max
  • Input Bias Current: 650nA Max
  • Low Input Noise Voltage Density: 12nV/√Hz Typ
  • Wide Supply Range: 5V to ±15V
  • Large Output Drive Current: 24mA with 5V supply
  • Stable for Capacitive Loads Up to 10,000pF

Radiation Performance

  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
    •  200kRad (Si), per condition A at 50Rads(Si)/sec
    •  100kRad (Si), per condition D at 10mRads(Si)/sec
    •  ELDRS Pass 100kRad(Si)
  • Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2
  • Characterized for Single Event Effects up to 117.5 MeV.cm2/mg
RH1498M
10MHz, 6V/µs, Dual Rail-to-Rail Input and Output Precision C-Load Op Amp
14989 TA01_RH1489.jpg RH1498M_05-08-1130 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • RH1498
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on RH1498M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed