RH1128M

PRODUCTION

Radiation Hardened Ultralow Noise Precision High Speed Op Amps

Viewing:

Overview

  • Voltage Noise
    • 1.6nV/√Hz Max. at 1kHz
    • 0.9nV/√Hz Typ. at 1kHz
    • 4.7nV/√Hz Typ. at 10Hz
  • Gain-Bandwidth Product
    • RH1028: 50MHz Min.
    • RH1128: 11MHz Min.
  • Slew Rate
    • RH1028: 11V/µs Min.
    • RH1128: 4.5V/µs Min.
  • Offset Voltage: 80µV Max.
  • Drift with Temperature: 1.0µV/°C Max.
  • Voltage Gain: 5 Million Min.
  • Radiation Performance
    • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883: 200kRad (Si), per condition A at 50Rads (Si)/sec

The RH1028(gain of –1 stable)/RH1128(gain of +1 stable) achieve a new standard of excellence in noise performance with 0.9nV/√Hz 1kHz noise, 1.0nV/√Hz 10Hz noise. This ultralow noise is combined with excellent high speed specifications (gain-bandwidth product is 75MHz for RH1028, 20MHz for RH1128), distortion-free output, and true precision parameters (0.25μV/°C drift, 20μV offset voltage, 25 million voltage gain). Although the RH1028/RH1128 input stage operates at nearly 1mA of collector current to achieve low voltage noise, input bias current is only 50nA.

The RH1028/RH1128’s voltage noise is less than the noise of a 50Ω resistor. Therefore, even in very low source impedance transducer or audio amplifier applications, the RH1028/RH1128’s contribution to total system noise will be negligible.

Applications

  • Low Noise Frequency Synthesizers
  • Infrared Detectors
  • Accelerometer and Gyro Amplifiers
  • 350Ω Bridge Signal Conditioning

RH1128M
Radiation Hardened Ultralow Noise Precision High Speed Op Amps
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • RH1128
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on RH1128M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed