RH1078M

PRODUCTION

Micropower, Dual, Single Supply Precision Op Amp

Viewing:

Overview

Absolute Maximum Ratings

  • Supply Voltage: ±22V
  • Differential Input Voltage:
    ±30V
  • Input Voltage:
    • Equal to Positive Supply Voltage
    • 0.5V Below Negative Supply Voltage
  • Output Short-Circuit Duration: Indefinite
  • Operating Temperature Range: –55°C to 125°C
  • Storage Temperature Range: –55°C to 150°C
  • Lead Temperature (Soldering, 10 sec): 300°C
RH1078M
Micropower, Dual, Single Supply Precision Op Amp
RH1078M Application Circuit RH1078M Application Circuit RH1078M-05-08-1130  Pin Configuration RH1078M-05-08-1320 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed