RH1013M

PRODUCTION

Dual Precision Operational Amplifier

Viewing:

Overview

  • MIL-PRF-38535 Class V Compliant Version – 5962R88760
  • Guaranteed Performance Over –55 to +125°C
    • Input Offset Voltage: 550µV
    • Low Offset Voltage Drift: 2.5µV/°C
    • Low Offset Current: 20nA
  • Gain Bandwidth Product: 500kHz
  • Minimum Slew Rate: 0.2V/mS
  • Low Current Noise: Typically 0.07pA/√Hz
  • Maximum Supply Current: 0.7mA per Amplifier
  • Supply Voltage ±22V (Absolute Maximum)
  • Differential Input Voltage ±30V (Absolute Maximum)
  • Single Supply Operation
  • Available in CERPAC, Ceramic DIP, Metal Can or as Unpackaged Dice

Radiation Performance

  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
    • 200kRad (Si), per condition A at 50Rads(Si)/sec
    • 50kRad (Si), per condition D at 10mRads(Si)/sec
    • ELDRS Pass 50kRad(Si)
  • Please Also Refer to RH1014 Web Page for Radiation Reports
RH1013M
Dual Precision Operational Amplifier
5V Powered Precision Instrumentation Amplifier RH1013M BI Application Circuit RH1013M TDBC Application Circuit RH1013M Pin Configuration RH1013M Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH1013M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed