RH1011

PRODUCTION

Voltage Comparator

Viewing:

Overview

Absolute Maximum Ratings

  • Supply Voltage (Pin 8 to Pin 4): 36V
  • Output to Negative Supply (Pin 7 to Pin 4): 35V
  • Ground to Negative Supply (Pin 1 to Pin 4): 30V
  • Differential Input Voltage: ±35V
  • Voltage at STROBE Pin (Pin 6 to Pin 8): 5V
  • Input Voltage (Note 1): Equal to Supplies
  • Output Short-Circuit Duration: 10 sec
  • Operating Temperature Range  (Note 2): –55°C to 125°C
  • Storage Temperature Range: – 65°C to 150°C
  • Lead Temperature (Soldering, 10 sec): 300°C
RH1011
Voltage Comparator
RH1011 Application Circuit RH1011 Pin Configuration RH1011 Pin Configuration Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH1011 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed