Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceREF01S
PRODUCTIONAerospace +10V Precision Voltage Reference
- Part Models
- 6
- 1ku List Price
- Starting From $75.23
Overview
|
|
The REF01 precision voltage reference provides a stable +10V output which can be adjusted over a ±3% range with minimal effect on temperature stability. Single-supply operation over an input voltage range of 12V to 40V, typical low current drain of 1mA, and excellent temperature stability are achieved with an improved bandgap design. Low noise, and low-power make the REF01 an excellent choice whenever a stable voltage reference is required. Applications include D/A and A/D converters, portable instrumentation, and digital voltmeters.
Documentation
Low Dose Rate Radiation Reports 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962L8958105VHA | 10-Lead Ceramic, Glass-Sealed Flat Package [FLATPACK] | ||
| 5962R8958101V2A | 20-Lead LCC | ||
| 5962R8958101VGA | 8-Pin TO-99 | ||
| 5962R8958101VHA | 10-Lead Ceramic, Glass-Sealed Flat Package [FLATPACK] | ||
| REF01-000C | DIE | ||
| REF01R000C | DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962L8958105VHA | PRODUCTION | |
| 5962R8958101V2A | PRODUCTION | |
| 5962R8958101VGA | PRODUCTION | |
| 5962R8958101VHA | PRODUCTION | |
| REF01-000C | PRODUCTION | |
| REF01R000C | Obsolete | |
|
Oct 29, 2017 - 17_0079 Qualification of TeamQuest Technology Inc., Philippines as an Alternate Test Site for TC-Vos Testing |
||
| 5962L8958105VHA | PRODUCTION | |
| 5962R8958101VGA | PRODUCTION | |
| 5962R8958101VHA | PRODUCTION | |
|
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962L8958105VHA | PRODUCTION | |
| 5962R8958101V2A | PRODUCTION | |
| 5962R8958101VGA | PRODUCTION | |
| 5962R8958101VHA | PRODUCTION | |
| REF01-000C | PRODUCTION | |
| REF01R000C | Obsolete | |
|
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962L8958105VHA | PRODUCTION | |
| 5962R8958101V2A | PRODUCTION | |
| 5962R8958101VGA | PRODUCTION | |
| 5962R8958101VHA | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962L8958105VHA | PRODUCTION | |
| 5962R8958101VHA | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962R8958101V2A | PRODUCTION | |
| 5962R8958101VGA | PRODUCTION | |
| 5962R8958101VHA | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962R8958101V2A | PRODUCTION | |
| 5962R8958101VGA | PRODUCTION | |
| 5962R8958101VHA | PRODUCTION | |
|
Sep 29, 2022 - 22_0195 Shipment Carrier Change for TO-99 Header Package |
||
| 5962R8958101VGA | PRODUCTION | |
|
Sep 21, 2009 - 09_0188 Change of Bottom Brand from Ink to Laser for Aerospace Cerpak Packages |
||
| 5962R8958101VHA | PRODUCTION | |
|
Feb 9, 2009 - 08_0073 Change of Seal Glass Material for Cerdip & Cerpak Packages |
||
| 5962R8958101VHA | PRODUCTION | |
|
Feb 12, 2026 - 26_0001 Obsolescence Notification for Select Aerospace Products |
||
| REF01R000C | Obsolete | |
This is the most up-to-date revision of the Data Sheet.