OP42S

PRODUCTION

Aerospace High Speed, Fast Settling Precision JFET-Input

Viewing:

Overview

  • FAST
    Slew Rate: 45 V/µs Min
    Settling Time (0.01%): 1 µs Max
    Gain Bandwidth Product: 10 MHz Typ
  • PRECISE
    Common Mode Rejection: 86 dB Min
    Open Loop Gain: 500 V/mV Min
    Bias Current: 200 pA Max
  • Excellent Radiation Hardness
OP42S
Aerospace High Speed, Fast Settling Precision JFET-Input
op42s q-8 pin config op42s h-08-1 pin config
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP42S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed