OP215S

PRODUCTION

Aerospace Dual Precision JFET Input Op Amp

Viewing:

Overview

  • High Slew Rate: 10 V/µs Min
  • Fast Settling Time: 0.9 µs to 0.1% Type
  • Low Input Offset Voltage Drift: 10 µV/°C Max
  • Wide Bandwidth: 3.5 MHz Min
  • Temperature-Compensated Input Bias Currents
  • Bias Current Specified Warmed Up over Temperature
  • Low Input Noise Current: 0.01 pA/√Hz Type
  • High Common-Mode Rejection Ratio 86 dB Min
OP215S
Aerospace Dual Precision JFET Input Op Amp
OP215S_H-08-1 Pin Configuration OP215S_Q-8 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP215S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed