OP179

Obsolete

Rail-to-Rail High Output Current Operational Amplifier

Viewing:

Overview

  • Rail-to-Rail Inputs and Outputs
  • High Output Current: ±60 mA
  • Single Supply: 5 V to 12 V
  • Wide Bandwidth: 5 MHz
  • High Slew Rate: 3 V/±s
  • Low Distortion: 0.01%
  • Unity-Gain Stable
  • No Phase Reversal
  • Short-Circuit Protected
  • Drives Capacitive Loads: 10 nF
OP179
Rail-to-Rail High Output Current Operational Amplifier
620017363OP179-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP179 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed