OP12S

Obsolete

Aerospace Precision Low Input Current Operational Amplifier

Viewing:

Overview

  • Low Offset Voltage: 150µV Max
  • Low Offset Voltage Drift
  • Internal Frequency Compensation
  • Low Offset Current: 200pA Max
  • Low Bias Current: 2.0nA Max
  • Low Power Consumption
  • High Common-Mode Input Range: ±13V Min
  • Silicon-Nitride Passivation
OP12S
Aerospace Precision Low Input Current Operational Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP12S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed