MXL1543
PRODUCTION+5V, Multiprotocol, 3Tx/3Rx, Software-Selectable Clock/Data Transceivers
MXL1543, MXL1544, MAX3175 and MXL1346A Chipset is Pin-Compatible with LTC1543, LTC1544, and LTC1344A
- Part Models
- 2
- 1ku List Price
- Starting From $10.49
Overview
- MXL1543, MXL1544/MAX3175, and MXL1344A Chipset Is Pin Compatible with LTC1543, LTC1544, and LTC1344A
- Supports RS-232, RS-449, EIA-530, EIA-530A, V.35, V.36, and X.21
- Software-Selectable Cable Termination Using the MXL1344A
- Complete DTE or DCE Port with MXL1544/ MAX3175, and MXL1344A
- +5V Single-Supply Operation
- 0.5µA No-Cable Mode
- TUV-Certified NET1/NET2 and TBR1/TBR2- Compliant
The MXL1543 is a three-driver/three-receiver multiprotocol transceiver that operates from a +5V single supply. The MXL1543, along with the MXL1544/MAX3175 and the MXL1344A, form a complete software-selectable data terminal equipment (DTE) or data communication equipment (DCE) interface port that supports the V.28 (RS-232), V.10/V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21), and V.35 protocols. The MXL1543 transceivers carry the high-speed clock and data signals while the MXL1544/MAX3175 carry the control signals. The MXL1543 can be terminated by the MXL1344A software-selectable resistor termination network or by discrete termination networks.
An internal charge pump and a proprietary low-dropout transmitter output stage allow V.11- , V.28- , and V.35-compliant operation from a +5V single supply. A no-cable mode is entered when all mode pins (M0, M1, and M2) are pulled high or left unconnected. In no-cable mode, supply current decreases to 0.5µA and all transmitter and receiver outputs are disabled (high impedance). Short-circuit current limiting and thermal shutdown circuitry protect the drivers against excessive power dissipation.
Applications
- CSUs and DSUs
- Data Networking
- Data Routers
- PCI Cards
- Telecommunications Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MXL1543CAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MXL1543CAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MXL1543CAI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 6 | ||
| MXL1544 | PRODUCTION | +5V, Multiprotocol, Software-Selectable Control Transceivers |
| MAX3175 | Obsolete | +5V, Multiprotocol, Software-Selectable Control Transceivers |
| MXL1344A | PRODUCTION | +5V Multiprotocol, Software-Selectable Cable Terminator |
| MAX3170 | PRODUCTION | +3.3V, Multiprotocol, 3 Tx/3 Rx, Software-Selectable Clock/Data Transceiver |
| MAX3171 | PRODUCTION | +3.3V Multiprotocol 3Tx/3Rx Software-Selectable Control Transceivers |
| MAX3172 | PRODUCTION | +3.3V Multiprotocol Software-Selectable Cable Terminators and Transceivers |