MXL1544
PRODUCTION+5V, Multiprotocol, Software-Selectable Control Transceivers
Forms a Complete Multiprotocol DCE or DTE Port with MXL1543 and MXL1344A
- Part Models
- 2
- 1ku List Price
- Starting From $10.49
Overview
- MXL1544/MAX3175, MXL1543, MXL1344A Chipset Is Pin compatible with LTC1544, LTC1543, LTC1344A Chipset
- Chipset Operates from a Single +5V Supply
- Software-Selectable DCE/DTE-bar
- Supports V.28 (RS-232), V.10/V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21, RS-423) Protocols
- Flow-Through Pin Configuration
- True Fail-safe Operation
- Low 0.5µA Shutdown Current (No-Cable Mode)
- 10µs Receiver Input Deglitching (MAX3175 only)
- TUV-Certified NET1/NET2 and TBR1/TBR2 Compliant
The MXL1544/MAX3175 are four-driver/four-receiver multiprotocol transceivers that operate from a single +5V supply in conjunction with the MXL1543. The MXL1544/MAX3175, along with the MXL1543 and MXL1344A, form a complete software-selectable data terminal equipment (DTE) or data communication equipment (DCE) interface port that supports the V.28 (RS-232), V.10/V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21, RS-423), and V.35 protocols. The MXL1544/ MAX3175 transceivers carry serial interface control signaling, while the MXL1543 carries the high-speed clock and data signals. Typically, the MXL1543 is terminated using the MXL1344A. The MAX3175 is identical to the MXL1544 except for the addition of a 10µs (typ) glitch rejection circuit at the receiver inputs. The MXL1544/ MAX3175 are available in 28-pin SSOP packages.
Applications
- High-Speed Access (Telecom)
- Modems
- Network Hubs, Switches, Routers
- Telecom Switches
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MXL1544CAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MXL1544CAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 5 | ||
| MXL1543 | PRODUCTION | +5V, Multiprotocol, 3Tx/3Rx, Software-Selectable Clock/Data Transceivers |
| MXL1344A | PRODUCTION | +5V Multiprotocol, Software-Selectable Cable Terminator |
| MAX3170 | PRODUCTION | +3.3V, Multiprotocol, 3 Tx/3 Rx, Software-Selectable Clock/Data Transceiver |
| MAX3171 | PRODUCTION | +3.3V Multiprotocol 3Tx/3Rx Software-Selectable Control Transceivers |
| MAX3172 | PRODUCTION | +3.3V Multiprotocol Software-Selectable Cable Terminators and Transceivers |