MAX3175

Obsolete

+5V, Multiprotocol, Software-Selectable Control Transceivers

Forms a Complete Multiprotocol DCE or DTE Port with MXL1543 and MXL1344A

Viewing:

Overview

  • MXL1544/MAX3175, MXL1543, MXL1344A Chipset Is Pin compatible with LTC1544, LTC1543, LTC1344A Chipset
  • Chipset Operates from a Single +5V Supply
  • Software-Selectable DCE/DTE-bar
  • Supports V.28 (RS-232), V.10/V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21, RS-423) Protocols
  • Flow-Through Pin Configuration
  • True Fail-safe Operation
  • Low 0.5µA Shutdown Current (No-Cable Mode)
  • 10µs Receiver Input Deglitching (MAX3175 only)
  • TUV-Certified NET1/NET2 and TBR1/TBR2 Compliant
MAX3175
+5V, Multiprotocol, Software-Selectable Control Transceivers
MAX3175, MXL1544: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 5
MXL1543 PRODUCTION +5V, Multiprotocol, 3Tx/3Rx, Software-Selectable Clock/Data Transceivers
MXL1344A PRODUCTION +5V Multiprotocol, Software-Selectable Cable Terminator
MAX3170 PRODUCTION +3.3V, Multiprotocol, 3 Tx/3 Rx, Software-Selectable Clock/Data Transceiver
MAX3171 PRODUCTION +3.3V Multiprotocol 3Tx/3Rx Software-Selectable Control Transceivers
MAX3172 PRODUCTION +3.3V Multiprotocol Software-Selectable Cable Terminators and Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed